IESNA:LM-63-2002
[TEST]P1437582
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4B-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 4xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (104) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17247.1
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2402.2 2416.9 2279.7 2010.0 1858.1 1843.4 1853.2 1892.4 1970.8 2073.8 2186.5 2416.9 2921.9 3539.6 4240.7 4927.0 5456.5 5868.3 
6368.4 6706.7 6888.1 6907.7 6500.8 6118.4 5789.9 5172.2 3907.3 2652.3 2117.9 1392.3 505.0 269.6 181.4 98.1 68.6 39.2 0.0 
2402.2 2421.9 2284.6 2019.8 1867.9 1848.3 1863.0 1902.2 1975.7 2088.5 2206.1 2421.9 2926.8 3564.1 4299.5 4941.8 5505.5 5986.0 
6417.4 6765.5 6991.0 7005.7 6559.6 6177.2 5819.3 5191.8 3980.9 2735.6 2117.9 1397.2 505.0 279.4 186.3 103.0 68.6 39.2 0.0 
2402.2 2416.9 2294.4 2059.1 1892.4 1867.9 1882.6 1926.7 2005.1 2127.7 2265.0 2461.1 2892.5 3559.2 4284.8 5010.4 5677.1 6236.0 
6770.4 7245.9 7515.6 7608.7 7496.0 6991.0 6559.6 6069.3 4784.9 3221.0 2284.6 1554.1 681.5 328.5 220.6 147.1 112.8 63.7 0.0 
2402.2 2421.9 2318.9 2108.1 1941.4 1921.8 1926.7 1975.7 2068.9 2206.1 2392.4 2622.9 2936.6 3529.8 4275.0 5093.7 5843.8 6495.9 
7113.6 7648.0 8025.4 8265.7 8304.9 8236.3 7917.6 7344.0 6912.6 6216.4 4995.7 3171.9 1269.8 524.6 323.6 210.8 152.0 
73.5 0.0 
2402.2 2431.7 2353.2 2220.8 2044.4 2010.0 2029.6 2088.5 2196.3 2367.9 2598.3 2887.6 3206.3 3652.4 4289.7 5103.5 6015.4 6843.9 
7466.6 8010.7 8417.6 8692.2 8907.9 9128.5 9211.9 9045.2 8770.6 8324.5 7265.6 5152.6 2725.8 1044.2 505.0 269.6 152.0 
73.5 0.0 
2402.2 2426.8 2387.5 2323.8 2215.9 2157.1 2196.3 2299.3 2426.8 2603.2 2872.9 3225.9 3642.6 4059.3 4593.7 5314.3 6182.1 7030.2 
7750.9 8152.9 8461.8 8780.4 9113.8 9550.1 9976.7 10305.1 10457.1 10520.8 9707.0 7402.8 4407.4 1794.3 691.3 323.6 156.9 
68.6 0.0 
2402.2 2446.4 2431.7 2436.6 2436.6 2431.7 2470.9 2593.4 2774.8 3024.9 3333.7 3725.9 4186.8 4735.8 5363.4 6088.9 6687.1 7255.7 
7746.0 8182.3 8594.1 9006.0 9574.6 10182.6 10707.1 10888.5 10466.9 9648.2 8633.4 7040.0 4289.7 1676.7 539.3 259.8 112.8 
34.3 0.0 
2402.2 2441.5 2461.1 2510.1 2588.5 2691.5 2853.3 3020.0 3245.5 3520.0 3882.8 4348.5 4892.7 5544.8 6265.4 7030.2 7648.0 8084.3 
8452.0 8849.1 9368.7 9957.0 10501.2 10873.8 10506.1 9726.6 8775.5 7545.0 5696.7 3294.5 1573.7 804.0 451.0 264.7 166.7 
58.8 0.0 
2402.2 2441.5 2490.5 2573.8 2701.3 2882.7 3122.9 3412.2 3760.2 4142.6 4593.7 5123.1 5740.9 6466.4 7290.1 8054.9 8662.8 9157.9 
9545.2 10079.6 10780.7 11462.1 11859.2 11550.4 10751.3 9873.7 8623.6 6569.4 4172.1 2166.9 1176.6 666.7 451.0 318.7 186.3 73.5 
0.0 
2402.2 2436.6 2485.6 2593.4 2740.5 2941.5 3206.3 3505.3 3897.5 4284.8 4765.3 5324.2 6020.3 6760.6 7648.0 8510.8 9275.6 9957.0 
10540.4 11246.4 12182.8 12932.9 13281.0 12849.5 11815.1 10388.5 8501.0 5937.0 3279.8 1671.8 911.9 568.7 382.4 259.8 161.8 83.3 
0.0 
2402.2 2416.9 2466.0 2578.7 2745.4 2961.1 3211.2 3559.2 3936.7 4353.4 4858.4 5427.1 6103.7 6839.0 7711.7 8608.8 9319.7 9937.4 
10417.9 10957.2 11638.6 12030.8 11996.5 11231.7 9922.7 8383.3 6593.9 4319.1 2314.0 1142.3 691.3 431.4 289.2 166.7 112.8 49.0 0.0 
2402.2 2412.0 2451.3 2549.3 2696.4 2892.5 3132.7 3422.0 3784.8 4142.6 4554.5 5025.1 5564.4 6182.1 6883.2 7662.7 8373.5 8912.8 
9349.1 9805.1 10246.3 10354.1 10055.1 9069.7 7790.1 6373.3 4887.8 3162.1 1666.9 862.8 554.0 357.9 210.8 107.9 68.6 34.3 0.0 
2402.2 2397.3 2421.9 2490.5 2603.2 2760.1 2946.4 3162.1 3402.4 3672.0 3946.5 4260.3 4642.7 5069.2 5598.7 6206.6 6682.2 7064.5 
7216.5 7241.0 7182.2 6711.6 5819.3 4436.8 3147.4 2260.1 1622.7 1049.1 612.8 402.0 269.6 181.4 112.8 58.8 29.4 9.8 0.0 
2402.2 2367.9 2333.6 2328.7 2338.5 2372.8 2407.1 2426.8 2451.3 2431.7 2372.8 2279.7 2211.0 2206.1 2318.9 2470.9 2495.4 2260.1 1887.5 
1539.4 1176.6 862.8 676.5 539.3 436.3 353.0 274.5 205.9 152.0 112.8 83.3 58.8 39.2 19.6 4.9 4.9 0.0 
2402.2 2309.1 2206.1 2103.2 2005.1 1907.1 1779.6 1563.9 1289.4 1049.1 946.2 951.1 1014.8 1117.8 1196.2 1176.6 1005.0 779.5 578.5 465.7 
411.8 382.4 343.2 294.2 240.2 201.0 161.8 142.2 122.6 107.9 88.2 73.5 49.0 19.6 4.9 0.0 0.0 
2402.2 2279.7 2098.3 1902.2 1706.1 1465.9 1142.3 833.4 706.0 681.5 676.5 676.5 686.4 701.1 661.8 534.4 402.0 338.3 299.1 264.7 245.1 
225.5 205.9 186.3 171.6 161.8 147.1 112.8 83.3 63.7 39.2 24.5 9.8 4.9 0.0 0.0 0.0 
2402.2 2240.5 1995.3 1725.7 1421.7 1068.8 740.3 637.3 612.8 583.4 558.9 539.3 519.7 490.3 426.5 338.3 289.2 245.1 210.8 191.2 171.6 
161.8 147.1 142.2 127.5 112.8 98.1 83.3 63.7 44.1 34.3 19.6 9.8 0.0 0.0 0.0 0.0 
2402.2 2206.1 1892.4 1573.7 1201.1 789.3 642.2 603.0 573.6 539.3 505.0 460.8 421.6 377.5 323.6 279.4 240.2 205.9 181.4 166.7 152.0 142.2 
132.4 122.6 112.8 103.0 88.2 68.6 58.8 49.0 34.3 19.6 4.9 0.0 0.0 0.0 0.0 
2402.2 2162.0 1833.5 1441.3 1009.9 676.5 617.7 588.3 554.0 519.7 475.5 421.6 372.6 323.6 279.4 245.1 215.7 186.3 171.6 156.9 142.2 132.4 122.6 
112.8 98.1 88.2 73.5 58.8 49.0 39.2 24.5 9.8 0.0 0.0 0.0 0.0 0.0 
2402.2 2152.2 1784.5 1372.7 872.7 647.1 612.8 583.4 549.1 509.9 460.8 411.8 357.9 308.9 264.7 230.4 205.9 181.4 161.8 147.1 132.4 122.6 107.9 
98.1 88.2 68.6 53.9 49.0 39.2 29.4 14.7 4.9 0.0 0.0 0.0 0.0 0.0 
2402.2 2147.3 1760.0 1313.9 808.9 642.2 607.9 578.5 549.1 509.9 455.9 402.0 348.1 304.0 264.7 235.3 210.8 191.2 166.7 147.1 127.5 117.7 103.0 
93.1 78.4 53.9 39.2 34.3 24.5 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 
2402.2 2127.7 1755.1 1318.8 804.0 637.3 607.9 578.5 544.2 505.0 455.9 402.0 353.0 308.9 269.6 240.2 215.7 191.2 166.7 147.1 127.5 117.7 103.0 
93.1 78.4 53.9 39.2 29.4 24.5 14.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 
